IESNA:LM-63-2002
[TEST]P1389077
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-940-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (84) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21928.2
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
150.6 179.6 249.1 475.1 1274.6 2166.8 2989.4 3522.4 4049.6 4727.5 5590.7 6482.9 7722.7 8893.0 9877.8 10706.3 11471.0 12218.4 
13012.1 14060.7 15271.5 16412.9 16708.3 16215.9 15393.2 14454.7 13736.3 13133.8 10851.1 7079.6 3389.2 1639.5 869.0 353.4 202.8 
110.1 63.7 0.0 
150.6 185.4 249.1 463.5 1181.9 2132.0 2902.5 3481.9 4049.6 4721.7 5503.8 6506.0 7682.1 8742.3 9744.6 10567.3 11326.2 12038.8 
12849.9 13863.7 15120.9 16291.2 16696.7 16204.3 15329.5 14425.7 13672.5 13041.1 10868.5 7097.0 3458.7 1639.5 874.8 341.8 197.0 
104.3 63.7 0.0 
150.6 179.6 237.5 451.9 1083.4 1964.0 2844.6 3435.5 4003.3 4652.1 5428.5 6413.4 7433.0 8493.2 9368.0 9987.9 10613.6 11378.3 
12253.2 13284.4 14709.6 16349.1 17131.2 16812.6 15775.6 14744.3 14043.3 13469.8 11505.8 7815.4 4014.9 1853.9 880.6 330.2 208.6 
115.9 69.5 0.0 
150.6 179.6 225.9 388.2 932.7 1778.6 2572.3 3267.5 3864.2 4501.5 5248.9 6152.6 7097.0 8035.5 8829.2 9489.7 9935.8 10607.8 
11540.6 12710.8 14344.6 16047.9 17391.9 17461.5 16563.5 15358.4 14564.7 14037.5 12322.7 9229.0 5173.6 2352.1 1037.0 376.6 208.6 
133.2 86.9 0.0 
150.6 179.6 220.2 330.2 677.8 1378.8 2178.3 2977.8 3626.7 4240.8 4930.2 5787.7 6691.4 7658.9 8475.8 9182.6 9675.1 10069.0 10654.2 
11615.9 13128.0 15242.6 17241.3 17971.3 17293.5 16071.0 15306.3 14779.1 13133.8 10810.6 6963.7 3169.0 1419.4 527.2 237.5 162.2 
115.9 0.0 
150.6 173.8 208.6 272.3 463.5 898.0 1628.0 2346.3 3145.8 3812.1 4443.6 5162.0 5978.8 6784.1 7716.9 8464.2 9061.0 9501.3 9825.7 
10393.5 11285.6 12896.2 15410.6 17420.9 17942.3 16737.3 15879.9 15236.8 13771.0 11714.4 8852.4 5231.5 2630.2 1031.2 365.0 214.4 
156.4 0.0 
150.6 173.8 191.2 231.7 312.8 504.0 874.8 1477.3 2137.8 2867.8 3574.6 4339.3 4999.8 5718.1 6500.3 7299.8 7983.4 8609.1 9078.3 
9559.2 10161.7 11111.8 12629.7 14958.7 17287.7 18098.7 17606.3 16969.0 14703.8 12206.8 9750.4 7803.8 4953.4 2340.6 950.1 
307.1 208.6 0.0 
150.6 168.0 185.4 214.4 266.5 359.2 596.7 984.9 1570.0 2184.1 2873.6 3591.9 4292.9 4999.8 5695.0 6482.9 7166.5 7867.5 8452.6 9043.6 
9651.9 10451.4 11673.8 13481.4 15995.7 17861.2 18226.2 18023.4 16059.5 13255.4 10515.1 8394.7 6048.4 3400.8 1425.2 399.7 
237.5 0.0 
150.6 162.2 179.6 202.8 231.7 283.9 399.7 585.1 944.3 1436.8 2021.9 2641.8 3325.4 4014.9 4739.0 5469.0 6170.0 6894.2 7583.6 8249.9 
8950.9 9779.3 10874.3 12305.3 14153.4 16453.4 17507.8 17832.2 17380.4 15277.3 12386.4 9536.0 6772.5 4414.6 1958.2 648.9 
272.3 0.0 
150.6 162.2 168.0 179.6 185.4 202.8 220.2 254.9 301.3 382.4 515.6 712.6 984.9 1373.0 1824.9 2329.0 2873.6 3516.6 4206.0 4982.4 5822.4 6807.3 
7977.6 9379.6 10996.0 12722.4 13771.0 14443.1 15514.9 14947.1 12386.4 8585.9 5173.6 2717.1 1141.3 336.0 220.2 0.0 
150.6 156.4 156.4 156.4 162.2 162.2 162.2 168.0 162.2 168.0 168.0 173.8 185.4 197.0 231.7 266.5 318.6 388.2 480.9 614.1 782.1 1037.0 1378.8 1923.4 
2815.6 4391.4 5735.5 6575.6 7763.2 6639.3 4849.1 3406.6 2242.1 1158.7 336.0 81.1 23.2 0.0 
150.6 150.6 150.6 144.8 144.8 144.8 144.8 139.0 133.2 133.2 133.2 133.2 127.5 121.7 121.7 121.7 127.5 139.0 150.6 168.0 191.2 208.6 237.5 278.1 365.0 619.9 
927.0 1222.4 1992.9 2114.6 1494.7 909.6 527.2 243.3 98.5 40.6 17.4 0.0 
150.6 144.8 144.8 139.0 133.2 133.2 127.5 121.7 115.9 115.9 110.1 104.3 98.5 92.7 81.1 75.3 69.5 69.5 69.5 69.5 69.5 69.5 63.7 63.7 52.1 46.3 46.3 
46.3 57.9 69.5 52.1 46.3 46.3 34.8 23.2 17.4 17.4 0.0 
150.6 139.0 133.2 121.7 115.9 110.1 104.3 92.7 86.9 75.3 63.7 57.9 46.3 40.6 34.8 29.0 23.2 23.2 17.4 11.6 11.6 11.6 5.8 5.8 5.8 5.8 5.8 5.8 5.8 5.8 0.0 0.0 5.8 
5.8 11.6 11.6 11.6 0.0 
150.6 133.2 121.7 110.1 98.5 92.7 81.1 69.5 57.9 46.3 40.6 29.0 23.2 17.4 11.6 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 
11.6 11.6 0.0 
150.6 127.5 110.1 98.5 86.9 69.5 63.7 52.1 40.6 29.0 23.2 11.6 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 
11.6 0.0 
150.6 121.7 104.3 86.9 75.3 63.7 46.3 34.8 29.0 17.4 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 
5.8 0.0 
150.6 121.7 98.5 81.1 63.7 52.1 40.6 29.0 23.2 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 
0.0 
150.6 115.9 98.5 75.3 63.7 52.1 34.8 23.2 17.4 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
150.6 121.7 98.5 75.3 63.7 46.3 34.8 29.0 17.4 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
150.6 121.7 98.5 81.1 63.7 46.3 40.6 29.0 23.2 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
150.6 121.7 98.5 81.1 63.7 46.3 40.6 29.0 23.2 17.4 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
